Shrink sleeve - WMS 19,1 (60X30)R - 0800370

Shrink sleeve, Roll, white, can be labeled with: THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2: without print, perforated, mounting type: slide on, cable diameter range: 6.4 - 19.1 mm, lettering field size: 60 x 30 mm

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • The sleeves are pre-assembled for optimum use of material
  • The conductor to be marked is simply threaded through the sleeve and fixed by shrinking the sleeve
  • WMS ... shrink sleeves provide permanent and captive conductor and cable marking
  • The sleeves remain flexible after shrinking
  • The shrink sleeves provide additional electrical insulation and mechanical protection for the conductors
  • Up to four markers per sleeve are separated by perforations
  • UL 224 (125°C, 600 V, all tubing)
  • CSA.C22.2 No. 198.1 (125°C, 600 V, all tubing)

Key Commercial Data

Orderkey 0800370
Packing unit 1 pc
Catalog page Page 232 (C-3-2017)
GTIN 4046356626392
Weight per Piece (excluding packing) 631.600 g
Custom tariff number 39173200
Country of origin CN (China)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close