Bolt connection terminal block - OTTA 6-P/P YE - 0790621

Bolt connection terminal block, With test socket screws for insertion of test plugs, nom. voltage: 800 V, nominal current: 41 A, connection method: Bolt connection, number of connections: 2, width: 11 mm, color: yellow, mounting type: NS 35/7,5, NS 35/15, NS 32

Price:

Save money: Best price starts from {0} pieces!

Overview

Technical data

Accessories

Approvals

Downloads

Key Commercial Data

Orderkey 0790621
Packing unit 50 pc
Sales key BE4513 -
Minimum order quantity 50 pc
GTIN 4046356649834
Weight per Piece (excluding packing) 21.474 g
Custom tariff number 85369010
Country of origin IN (India)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
01952 681700
  • Create PDF
  • Recommend
  • Feedback