Terminal block - HDFKV 95-F-VP - 0717720

No picture available

Panel feed-through terminal block, connection method: Screw connection with tension sleeve, Cable lug connection, number of positions: 1, load current: 232 A, connection direction of the conductor to plug-in direction: -90 °, color: gray

Price:

Save money: Best price starts from {0} pieces!

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Tool-free snap-in principle enables easy mounting on the device panel
  • Automatic panel thickness compensation enables universal use
  • Reliable seal even with low-viscosity molding compounds
Logo Logo Logo Logo

Key Commercial Data

Orderkey 0717720
Packing unit 10 pc
Sales key AABJDA -
Minimum order quantity 10 pc
GTIN 4046356013352
Weight per Piece (excluding packing) 199.770 g
Custom tariff number 85369010
Country of origin GR (Greece)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
01952 681700

Service

HIGHLIGHTS 2021

Creative solutions for a smart world

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback