Fuse modular terminal block - UKK 5-HESILA 250 (5X20) - 0711629

Fuse modular terminal block, fuse type: Glass / ceramics / ..., connection method: Screw connection, cross section: 0.2 mm²- 4 mm², AWG: 24 - 12, nominal current: 6.3 A, nom. voltage: 400 V, width: 8.2 mm, fuse type: G / 5 x 20, mounting type: NS 35/7,5, NS 35/15, NS 32, color: black

Price:

Save money: Best price starts from {0} pieces!

Overview

Technical data

Accessories

Approvals

Downloads

Key Commercial Data

Orderkey 0711629
Packing unit 50 pc
Sales key BE1234 -
Minimum order quantity 50 pc
GTIN 4017918838959
Weight per Piece (excluding packing) 34.600 g
Custom tariff number 85369095
Country of origin PL (Poland)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
01952 681700
  • Create PDF
  • Recommend
  • Feedback