Panel feed-through terminal block - DFKTS/FA-4,8 - 0707523

No picture available

Panel feed-through terminal block, number of positions: 1, pitch: 6 mm, color: gray, contact surface: Tin

Price:

Save money: Best price starts from {0} pieces!

Overview

Technical data

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Defined contact force ensures that contact remains stable over the long term
  • Allows connection of two conductors
  • Tool-free snap-in principle enables easy mounting on the device panel
Logo Logo

Key Commercial Data

Orderkey 0707523
Packing unit 50 pc
Sales key AABBDA -
Minimum order quantity 50 pc
GTIN 4017918004163
Weight per Piece (excluding packing) 5.666 g
Custom tariff number 85369010
Country of origin BG (Bulgaria)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
01952 681700

Service

HIGHLIGHTS 2021

Creative solutions for a smart world

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback