Panel feed-through terminal block - DFK-2,8-FRONT 2,5 - 0706508

The figure shows a 6-position version

Panel feed-through terminal block, connection method: Screw connection with tension sleeve, Solder/Slip-on connection, number of positions: 1, load current: 18 A, cross section: 0.2 mm² - 4 mm², connection direction of the conductor to plug-in direction: 0 °, width: 6.2 mm, color: gray

Price:

Save money: Best price starts from {0} pieces!

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
  • Tool-free snap-in principle enables easy mounting on the device panel
Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 0706508
Packing unit 50 pc
Sales key AABBDA -
Minimum order quantity 50 pc
Catalog page Page 362 (CL_2005)
GTIN 4017918003722
Weight per Piece (excluding packing) 7.750 g
Custom tariff number 85369010
Country of origin BG (Bulgaria)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
01952 681700
  • Create PDF
  • Recommend
  • Feedback