ITC 8113 PW7U
-
Tablet PC
2402962
Tablet PC, 33.8 сm / 13.3"-TFT display (projective-capacitive, ten-touch control), 1920 x 1080 pixel(s) (Full HD), Intel® Core™ i5 4300U 1.9 GHz, 2x USB 3.0, 1x USB 3.0 inset, WLAN 802.11 a/g/n, Bluetooth 4.0 Class 1+2, UMTS/LTE, 1x Ethernet (10/100/1000 Mbps), RJ45, Windows® 7 Ultimate (64-Bit).
Free download available.
Downloads
Product details
Compatible products
Your advantages
Stable connections via WLAN and Bluetooth
Optimum performance for every application, thanks to Intel® Celeron® and Intel® Core™ processors
Large visualization, thanks to 13.3" display with Full HD resolution
Sound and proven handling, thanks to enclosed monocoque frame
Work on the go without interruption, as the battery can be replaced during operation