PLCs and I/O systems

PLCs and I/O systems

Intelligent automation

From components through to the complete system – for the control cabinet and in the field.

Back to Products

Industrial PLC

I/O systems

Search in PLCs and I/O systems

Show all products in this category

Professional automation for your systems: from the distributed water supply through to highly complex painting lines in the automotive industry. Phoenix Contact always provides you with suitable PLCs, I/O systems, and PLC software.

Your advantages

  • Innovative and future-proof – the latest technologies form the foundation of the IIoT for digitalizing your systems
  • Holistic and consistent – ideally matched PLCs, I/O systems, and PLC software from one source
  • Versatile and individual – whether a programmable logic relay system or a high-performance PLC, whether in the control cabinet or the field, the broad range provides you with creative automation solutions
  • High-quality and robust – automate cost-effectively and reliably, even under harsh conditions, with Phoenix Contact
  • Safe and reliable – intelligent safety solutions protect personnel and machinery, and ensure high levels of system availability

Open and innovative – PLCnext Control devices

AXC F 2152 and RFC 4072S PLCnext Control devices  

PLCnext Control devices in two performance classes

With the PLCnext Control devices, Phoenix Contact is providing the first PLCs for the open PLCnext Technology automation platform. They enable the realization of automation projects without the limitations of proprietary systems. Connect directly to the Proficloud and integrate tailored cloud services and future technologies.

PLCnext Technology enables parallel programming based on established software tools. These include Visual Studio, Eclipse, Matlab Simulink, and PLCnext Engineer, as well as the freely selectable integration of existing program code. This enables you, for example, to freely combine functions in accordance with IEC 61131-3 with routines from C/C++, C# or MATLAB® Simulink®, and to merge these to create a complete system.

PLCs in all performance classes with IEC 61131 programming

Axio station, Inline station, RFC  

Automation systems for PROFINET and Modbus/TCP

Phoenix Contact provides a broad PLC range for any demand. Select from the programmable logic controllers for small to medium systems. PLC systems with matching I/Os, high-performance PLCs for demanding automation tasks. Software PLCs with which you can transform your industrial PCs into powerful PLCs round the product range out.

I/O systems for the control cabinet (IP20)

Inline and Axioline I/O system  

Inline and Axioline F I/O systems with PLC

Choose from an extensive range of I/O modules and I/O terminals for the control cabinet – including for very fast data communication. You can thus realize safety applications with our PROFIsafe modules, for example, or completely without safety controllers using SafetyBridge Technology.

Our I/O systems can be combined perfectly with all Phoenix Contact programmable logic controllers.

I/O systems for the field (IP65/IP67)

Fieldline Modular and Axioline E  

Axioline E and Fieldline I/O systems for IP65/IP67

I/O devices that support modular extension and have a high degree of functionality can be used in the field or particularly robust devices with a block design can be used for harsh industrial environments.

Our IO-Link/analog converters and the IO-Link masters also provide a high degree of flexibility in the field and can be used to implement analog communication without any shielded cables.

PLCs for building infrastructure

ILC 2050 BI modular programmable logic controller  

PLCs with Niagara framework for building automation

You can use the ILC 2050 BI PLC to automate different utilities in the building infrastructure, data centers, and distributed properties.

It features a variety of interfaces and supports protocols relevant to building automation. IoT-based automation is made possible through the standardization of various data types.

Programmable small-scale controller

PLC logic small-scale controller  

Relay system for controlling simple automation procedures

Realize small automation tasks using the PLC logic relay system. This combines the advantages of pluggable relays with logic functions and intuitive software.

Technologies such as Push-in, Bluetooth, and a specially developed PLC logic app simplify integration, monitoring, and operation.

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website

Become a member of the PLCnext community

Discuss your ideas and experiences.

PLCnext community
To the PLCnext community

Cloud system for PROFINET

Automate machines and systems across borders.

Cloud system for PROFINET from Phoenix Contact
The cloud system

PLCnext Technology

The platform for limitless automation.

PLCnext Technology from Phoenix Contact
To PLCnext Technology

Programming with the Logic+ software

Tutorial videos help you to get started.

Logic+ software tutorial
View now

Axiocontrol high-performance controller

Trend-setting control technology for your automation.

Axiocontrol high-performance controller
Further information
Referrer: https://www.phoenixcontact.com/online/portal/gb?1dmy&urile=wcm%3apath%3a/gben/web/main/products/entry_page/entry_page

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close