Back to overview

PRC series angled circular connectors – Flexible device and field connection

Basic housings for device and field use extend the portfolio of PRC series circular connectors. Three different angles and a modular system provide greater flexibility during installation. Assembly is via 3- or 5-pos. screw connection heads with pin or socket contact.

Your advantages

  • Versatile interfaces, thanks to straight and angled connector housings
  • Universal accommodation of existing connector heads with screw connection technology
  • Modular system for optimized storage
  • Locking mechanism unlocked manually or using a tool
  • Ideal for indoor and outdoor use, thanks to the use of weatherproof materials

Main features

  • Rated current: 35 A
  • Rated voltage: 690 V AC (III/3)
  • Degree of protection up to IP69K
  • Field connectors can be angled at 45° and 90°
  • Device connectors can be angled at 0°, 45°, and 90°
  • Can be color-coded

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
01952 681700

More Information