Axioline – every network, every environment

Axioline – every network, every environment

The Axioline I/O system is fast, robust, and simple. And that is from the control cabinet through to the field. New: Axioline F for IEC 61850.

All options are available to you with the Axioline I/O system. Use Axioline in your control cabinet and in the field, and choose the right I/Os for your specific network.

Every Axioline I/O is as fast, robust, and as simple to use as you'd expect.

Your advantages

  • Increased machine output, thanks to fast and synchronous signal acquisition
  • Extremely robust – thanks to the excellent EMC design and sturdy mechanical construction
  • Quick and easy installation thanks to push-in connection technology, SPEEDCON fast locking system, and M12 Power
  • Maximum flexibility, thanks to network openness and the wide range of functions for control cabinet and field installation

Axioline F - now also for IEC 61850

Axioline F simplifies I/O communication in energy systems

Axioline F simplifies I/O communication in energy systems

Axioline F is both fast in data processing and robust in terms of design and mechanics, and is therefore predestined for use in the energy industry. Communicate with the bus coupler via the quick GOOSE protocol and set the I/O modules for higher nominal voltages and corresponding electrical strength even in harsh environments.

The extremely simple handling of Axioline F also saves time during startup – which increases the availability of your system. For precise I/O count and more flexibility, make use of the extensive Axioline F product portfolio.

Your advantages:

  • Simple configuration, startup, and maintenance thanks to the interoperability of the I/O system according to IEC 61850
  • Extremely flexible range of applications, as it can be combined with devices from leading manufacturers
  • Simple startup thanks to parameterization – without programming knowledge
  • Precise I/O count and simple retrofit reduce costs and increase flexibility
  • More compact I/O stations thanks to freely combinable extra-low and low voltage modules
  • Simple device configuration and flexible online access with a web interface
Start video

Axioline – every network

Axioline is open to all common Ethernet networks and PROFIBUS.  

Axioline is open to all common Ethernet networks and PROFIBUS.

There is a growing trend in modern automation technology toward Ethernet-based communication protocols. They are ideal for applications in which response time and synchronism are particularly important. 

The focus is increasingly on deciding factors such as speed and robustness, as well as easy handling. Based on these requirements, the Axioline I/O system offers components for all common Ethernet systems such as:

  • PROFINET
  • Ethernet/IP
  • EtherCAT
  • Modbus/TCP
  • sercos

In addition, the Axioline I/O system components support PROFIBUS DP.

Axioline – every environment

Axioline can be used in the control cabinet and in the field  

Axioline can be used in the control cabinet and in the field

Whether for control cabinet installation or field installation – the Axioline I/O system always offers the ideal solution for your application.

For the control cabinet

Axioline F is the I/O system with a modular block design for the control cabinet. Thanks to its particularly short response times, Axioline F is ideal for fast and synchronous processes. The push-in technology ensures quick and easy installation and, thanks to reduced radiation, Axioline F is also suitable for use in buildings.

For field installation

The Axioline E product range with IP65/IP67 degree of protection enables extremely flexible use even under the harshest ambient conditions due to the two different housing types (plastic and metal). The new M12 power connections with up to 2 x 12 A current carrying capacity ensure particularly efficient device supply. Cabling effort is reduced significantly as just one supply line to the device is required. Likewise, SPEEDCON fast connection technology and the mounting plate of the metal device ensure quick and easy installation.

Axioline – fast, robust, simple

Axioline I/Os are fast, robust, and simple.

Axioline I/Os are fast, robust, and simple.

Whether in the control cabinet or the field – all components in the Axioline I/O system feature fast response times, quick installation, an extremely robust mechanical design, and easy handling. Find out for yourself!

Your automation package: Axioline F and Axiocontrol

Axioline and Axiocontrol for a consistent PROFINET solution  

Axioline and Axiocontrol for a consistent PROFINET or Modbus solution

With Axiocontrol and Axioline F, you can create a consistent solution for your automation tasks with PROFINET or Modbus.

The Axiocontrol AXC 3050 compact controller controls moderate to demanding automation tasks quickly and reliably. The Axiocontrol AXC 1050 small-scale controller operates as a PROFINET device and reduces the load on higher-level PROFINET controllers. It is ideal for controlling distributed I/O stations and ensures a high level of availability thanks to the integrated UPS.

All Axiocontrol controllers can be seamlessly extended with up to 63 IP20 I/O modules from the Axioline F range.

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
01952 681700