Automation for the future

Automation for the future

The automation technology of the future is fast, robust, and easy. With Axiocontrol and Axioline, Phoenix Contact offers an intelligent system of powerful and optimally coordinated controllers and I/O systems. Discover new possibilities in automation.

The Axiocontrol and Axioline automation system includes compact and high-performance controllers, plus for optimum connection: I/O systems for the control cabinet and the field. All components are designed
for maximum performance, easy handling, and use in harsh industrial
environments.

  • Complete system for the control cabinet and the field – with coordinated controllers and I/O systems
  • Extremely robust – thanks to the excellent EMC design, shock-tested housing, and integrated uninterruptible power supply
  • Quick and easy wiring, thanks to push-in connection technology and SPEEDCON rapid interlock system
  • Simplified startup and maintenance – with USB port, rotary coding switch, and SD card slot
  • Communication in realtime – thanks to cycle times of just one microsecond per I/O module

Trend-setting control technology: Axiocontrol

Axiocontrol controller  

Your basis for versatile automation: Axiocontrol PLC

Axiocontrol controllers are at the heart of a powerful automation system. Whether as a compact or high-performance controller: Axiocontrol is always characterized by easy handling and a particularly robust design. 

The extremely sturdy housing, excellent EMC properties, and integrated UPS provide the basis for this.

Together with the Axioline I/O system from Phoenix Contact, Axiocontrol offers maximum speed thanks to direct bus connection.

The I/O system for the control cabinet: Axioline F

Versatile use thanks to the network openness of Axioline F  

Versatile use thanks to the network openness of Axioline F

Axioline F is the I/O system from Phoenix Contact with a modular design for the control cabinet. The Axioline F series enables the shortest response times and is also characterized by its particularly robust design and easy handling. 

Open to all Ethernet-based communication protocols, Axioline F offers maximum flexibility. Use the wide range of functions and the modules of varying width in the Axioline F portfolio for your individual solution.

The I/O system for field installation: Axioline E

Axioline E: particularly flexible thanks to network openness and housing versions  

Axioline E in IP65/IP67: particularly robust and network-open

Axioline E is the I/O system from Phoenix Contact with a block design for field installation. Axioline E is quick to install, has a particularly robust mechanical design, and is extremely easy to handle.

Thanks to its network openness, Axioline E is very versatile. Choose between two housing versions according to the application: metal or plastic housing.

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
01952 681700

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close