Product range photo, QUINT

Continuous power

Your solution for a reliable power system

Maximum system availability has the highest priority in all industries and sectors. The prerequisite for this is a power supply that you can rely on.

QUINT is the complete solution for reliable 24 V supply. You can ensure uninterrupted system operation with individual products or combinations of products from the perfectly coordinated range of power supplies, DC/DC converters, redundancy modules, and uninterruptible power supplies. Powerful, intelligent, and compatible – QUINT ensures superior availability.

Your advantages

  • High availability, thanks to a powerful portfolio
  • Easy integration through coordinated components
  • Preventive maintenance through an intelligent and communicative system
  • Efficient processes, thanks to 3D data, configurator, and Push-in connection technology
  • Individual solutions starting from a batch quantity of just 1
  • The QUINT power system is part of the COMPLETE line system

Live demo: Intelligent QUINT power supply system

Intelligent QUINT UPS solution  

Intelligent QUINT UPS solution

The intelligent QUINT power supply system with battery management system (BMS) and IQ Technology inform you of the state of charge and the remaining runtime of your energy storage, and warn you in advance before failures occur.

Take a look at the live demo of our power supply system in action in the PHOENIX CONTACT Metal Parts Production facility in Paderborn. An interactive cloud dashboard displays the power supply system status data 24/7.

User: demohmi
Password: Demo1234

Limitless combination possibilities: Continuous 24 V for every application

How can a continuously high system availability be ensured?
The key answers to your questions.

You can prevent your system from failing with an uninterruptible power supply comprising a power supply, a UPS, and an energy storage system. The UPS takes over if there is a mains failure. It switches over to the energy storage system to ensure that the connected loads continue to be supplied with power without interruption. To set up the uninterruptible power supply system, select a UPS module rated for the load current and combine it with the energy storage system appropriate for your application.

Our energy storage systems can buffer your system for periods of a few seconds right through to several hours. The ambient and operating conditions within your application influence the service life of the energy storage system. Lead batteries feature a long buffer time, while lithium-ion batteries and capacitor modules feature high temperature and cycle stability.

If there are voltage drops at the end of long cables, the wide input range of DC/DC converters restores the voltage level to the nominal output voltage. The loads are also supplied safely and reliably in battery-operated systems. This ensures a regulated DC voltage throughout.

QUINT DC/DC converters feature electrical isolation that separates sensitive loads from interfering loads, thus ensuring a reliable supply.

When the QUINT power supplies are in parallel mode, the load is evenly distributed between the two power supplies. The output characteristic curve is inclined slightly to ensure that the operating points of both devices meet in the middle. In combination with QUINT S-ORING modules, both supply networks are decoupled from each other.

In the event of a power increase, the total load equals the maximum current of both power supplies. If one device fails, the reliable supply of the load is no longer guaranteed. In a redundant system, both power supplies must be configured so that they can also support the total load current alone. This means a maximum utilization of 50% per power supply.

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
01952 681700

Service

Downloads


Combustion engine in the power supply?

Thinking out of the Box for more innovations

More Information

Referrer: https://www.phoenixcontact.com/online/portal/gb?1dmy&urile=wcm%3apath%3a/gben/web/offcontext/insite_landing_pages/666c337b-9474-4448-8e4e-cab3f321c61f/666c337b-9474-4448-8e4e-cab3f321c61f