Back to overview

new

LED signal towers – compact and modular signaling

Increase the availability of your machines and systems. The compact, modular signal towers can be used to clearly indicate your machine and system states. You can choose between visual and audible signaling.

Your advantages

  • Increased machine and system availability with a clear status message
  • Low installation costs with tool-free setup and various mounting options
  • Modular design means that the signal tower configuration can be changed quickly
  • High degree of protection ensures reliability in harsh industrial environments

Main features

  • Five colors that can be combined in a modular way
  • Compact design with 50 mm diameter
  • Degree of protection: IP65
  • Any mounting position

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
01952 681700