Back to overview

new

Time server for Ethernet networks – determine time and location via NTP

The TIMESERVER makes time and location information available in the Ethernet network via NTP protocol. The time is received via GPS, GALILEO or GLONASS even without an Internet connection. The IP68 housing with integrated antenna is suitable for outdoor installation.

Your advantages

  • NTP time server for Ethernet networks
  • GNSS (Global Navigation Satellite System) receiver for GPS, GALILEO, and GLONASS
  • Location information can be obtained via NMEA, SNMP or web-based management
  • Diagnostic LEDs for power supply and satellite reception

Main features

  • Power over Ethernet supply via the network cable
  • Alternative 10 to 30 V DC supply
  • IP68 housing
  • Integrated antenna
  • Temperature range: -40°C ... +70°C
  • Outdoor installation including panel feed-through (40 mm diameter)


Back to overview

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
01952 681700

Service

Industrial time server

The alternative to Internet-based time services and public NTP servers.