Back to overview

Series 2200 and 2300 Managed Switches

Four 2200 Managed Switches with different port characteristics

Thanks to easy startup and a variety of versions with functions graded according to the application, the 2200 and 2300 Managed Switches enable the cost-effective management of your Ethernet network. In addition to an extended range of functions, the switches also feature communication via fiberglass and approvals for the maritime sector and the process industry.

Flexible use

SFP module in the 2200 switch  

SFP ports enable an even more flexible use of the switches with fiber optic cables

The universal 2200 and 2300 switches have 5 to 16 ports and various fiberglass interfaces (SC, ST/BFOC, SFP). You can therefore not only choose from a variety of versions in order to obtain the ideal port constellation for your application, with the 2300 versions you can also benefit from Gigabit communication.

The Managed Switches are also approved for maritime applications (GL/DNV, BV, ABS, LR, RINA) and the process industry (ATEX, IECEx). They are therefore not only suitable for use in systems manufacturing and in the field of infrastructure, they are also suitable for the processing industry and maritime applications. Thanks to the extended temperature range (-40°C ... +70°C) and redundant power supply, they can also be used under harsh ambient conditions.

Optimum integration into PROFINET and EtherNet/IP™ networks

PROFINET and EtherNet/IP™ logo  

The universal Managed Switches support PROFINET and EtherNet/IP™ functions

Thanks to the integrated PROFINET device, the 2200/2300 Managed Switches support PROFINET conformance class B and can be fully configured and diagnosed via PC Worx and the TIA portal. The switches can be used in the MRP ring as both manager and client. With LLDP the switches also support automatic recognition of the network topology.

For EtherNet/IP™ networks, the switches support functions for multicast filtering (IGMP snooping, ​IGMP querier​, ​multicast​ ​source​ ​detection​).

Minimize downtimes

MRP topology  

The FL SWITCH 2200/2300 devices support the MRP redundancy mechanism

Redundancy mechanisms are essential for failsafe networks. The 2200/2300 Managed Switches support various redundancy mechanisms such as RSTP, ​Large Tree Support​, ​Fast Ring Detection​ and Media Redundancy Protocol (MRP). The switches thus ensure that downtimes are minimized through media redundancy, irrespective of the manufacturer. Furthermore, these functions prevent network errors caused by inadvertently created loops, and enable a ring structure in PROFINET environments.

In addition, errors in the network can be quickly localized and remedied, thanks the numerous diagnostic functions. Also, important device information can be accessed during remote maintenance.

In the event of a device failure, DHCP server functions for assigning IP addresses allow the defective device to be replaced quickly and easily.

A wide range of configuration options for the flexible commissioning of your network

FL SWITCH 2200/2300 configuration options  

The 2200/2300 Managed Switches feature a variety of configuration options

When configuring the Managed Switches the choice is yours... The FL SWITCH​ 2200/2300 devices can be configured conveniently with a memory card via the SD card slot on the rear of the device. Therefore, in the event of a device failure, the replacement device does not need to newly configured, but simply equipped with the memory card. If you prefer to configure via web interface, the switches feature a user-friendly web-based management system.

The switches support SNMP for configuration via management software, such as the FL NETWORK MANAGER, or directly via the controller. CLI commands or the smart mode button directly on the device are suitable for configuring the devices directly, without using a web interface or software.

Overview of FL SWITCH 2200 and 2300

 FL SWITCH 2200FL SWITCH 2300
Transmission speed10/100 Mbps10/100/1000 Mbps
Alarm contactYesYes
Temperature range-40°C ... +70°C-40°C ... +70°C
Supply voltage12 ... 57 V DC (redundant)12 ... 57 V DC (redundant)
Filter functions  
Quality of ServiceYesYes
VLANYesYes
Multicast/IGMP snoopingYesYes
Redundancy  
Rapid Spanning Tree (RSTP)YesYes
MRP manager/clientYes / YesYes / Yes
Fast Ring Detection (FRD)YesYes
Large Tree SupportYesYes
Extended ring redundancy 15 msNoNo
Management functions  
Port configuration, statistics, and utilizationYesYes
Link Layer Discovery Protocol (LLDP)YesYes
Address Conflict Detection (ACD)YesYes
DHCP serverPool/port-based, option 82Pool/port-based, option 82
Command Line Interface (CLI)YesYes
Automation protocols  
PROFINET conformance classBB
PROFINET deviceYesYes
EtherNet/IP™,
extended multicast filtering
YesYes
ApprovalsMaritime approvals, ATEX, IECExMaritime approvals, ATEX, IECEx

Click here to view the 2200 and 2300 Managed Switches product list.

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close