Back to overview

Heavy-duty connectors for compact power transmission

D7 housings and contact inserts for compact power transmission  

D7 housings and contact inserts for compact power transmission

The new HEAVYCON D7 housings and contact inserts enable you to transmit power in an extremely compact design. In combination with an EMC cable gland, the metal housings discharge electromagnetic interference.

Your advantages

  • Power transmission in confined spaces, thanks to the compact design
  • Lightweight metal housings made from corrosion-resistant die-cast aluminum
  • Potential savings, thanks to plastic housings with molded cable gland
  • Flexible mounting of the panel mounting base using two or four screws
  • Contact inserts with protection against mismatching, thanks to simple coding with plastic profiles

Main features

  • Single locking latch with plastic latch
  • Seals: NBR, conductive
  • Degree of protection: IP66, IP67, NEMA 4X
  • Temperature range: -40°C … +125°C
  • For square contact inserts (21 mm x 21 mm)
  • Contact inserts with crimp connection or axial screw connection, 2 to 12-pos.


Back to overview

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

Configurators

Configure products and solutions for your individual application.

3D heavy-duty connectors

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close