Back to overview

new

DC UPS with IQ Technology for industrial networks

The first intelligent QUINT UPS for integration into established industrial networks: your systems continue to be supplied with uninterrupted power, even in the event of a mains failure. The battery management system with IQ Technology and a powerful battery charger ensures superior system availability.

Your advantages

  • Evaluation of state of health (SOH) and state of charge (SOC) with the intelligent battery management system (BMS)
  • Automatic recognition of the battery capacities and technologies (VRLA, WTR, LiFePO4)
  • Monitoring of output current and voltage, as well as manual connection and disconnection of the system
  • SFB Technology selectively trips standard miniature circuit breakers; loads connected in parallel continue working

Main features

  • Integrated interfaces: PROFINET, EtherNet/IP™, EtherCAT or USB
  • IQ Technology and SFB Technology
  • Most powerful battery charger with up to 5 A
  • Static boost up to 125% for a sustained period
  • Dynamic boost up to 200% for 5 s
  • Cold start function (battery start)
  • PC mode for shutting down PCs
  • Slim design


Back to overview

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

Configurators

Configure products and solutions for your individual application.

Power supplies and UPS

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close