Back to overview

Current transformers for retrofitting – transform currents up to 4000 A directly into standard signals

Current transformers for retrofitting

Current transformers for retrofitting

PACT RCP current transformers for retrofitting can be quickly and easily mounted where there is not enough space for split core current transformers. You can now transform currents up to 4000 A using only one measuring system in one of the eight available analog standard signals.

Your advantages

  • High system availability due to extremely fast installation without removing system parts
  • Transform alternating currents up to 4000 A directly into analog standard signals using a single measuring system
  • Space saving and handy: the current strength does not affect the size and weight of the coil
  • Safe installation and operation: no dangerous open circuit voltages
  • Harmonics and transients detected with phase accuracy in the frequency range of 10 to 5000 Hz

Main features

  • 8 current measuring ranges up to 4000 A
  • 8 different standard signal output variables
  • Rated insulation voltage: max. 1000 V AC (rms, CAT III)
  • Coil frequency range: 10 Hz  ... 5000 Hz
  • Coil temperature range (operation): -30 °C ... +80 °C
  • Holder for attachment to power rails
  • With optional screw or push-in connection


Back to overview

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
01952 681700