Back to overview

new

Wireless solution for data and signals – The modular solution for outdoor use

The Radioline outdoor switchgear and controlgear assembly can be installed directly outside to remotely transfer I/O signals or serial data quickly and easily. You can select the wireless modules and the type and number of I/O expansion modules when placing your order.

Your advantages

  • Completely pre-wired control box with integrated power supply unit, surge protection, selected wireless module, and I/O expansion modules
  • Fast and easy connection of the power supply and I/O signals
  • Can be used outdoors, thanks to a robust, UV-resistant, and impact-proof IP66 housing
  • Flexible in physical terms, thanks to ranges of up to several kilometers

Main features

  • Wireless module (selectable): 868 MHz, 900 MHz or 2,400 MHz
  • Can be extended with up to three selectable I/O expansion modules
  • Including M20 cable glands, antenna feed-through, and a pressure compensation element
  • Ambient temperature range: -25°C  ... +55°C
  • Universal power supply unit: 100 V AC ... 240 V AC


Back to overview

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
01952 681700

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close