new
Safety relays with force-guided contacts for simple safety applications.
With the PSRmini and PSRclassic safety relays from Phoenix Contact, you can realize all safety functions such as emergency stops, light grids, and safety doors, in which the overriding principle is one function, one device. With our modular safety relay system, you can design your safety system exactly as required.
PSRmini relays are the narrowest safety relays on the market and enable space savings of up to 70%, with full performance. This is made possible by the relay technology designed in-house by Phoenix Contact.
The PSRclassic safety relay range features a large selection of functions and versions. The housing width corresponds with market-standard housing dimensions.
Design your safety system exactly as required. The modular safety relays can be extended easily and flexibly based on the modular principle.
The PSR-TBUS DIN rail connector combines the master safety relay with up to ten extension modules directly on the DIN rail. This eliminates the need for the usual cross-wiring and configuration.
The N/O and N/C contacts of an elementary relay are connected to one another mechanically through forced guidance. This prevents N/O and N/C contacts from closing at the same time. In conjunction with a suitable circuit, failure to open can be reliably detected. This is the most reliable way to ensure maximum safety for both person and machine.
In order to provide a high level of safety, our PSRmini and PSRclassic products are equipped with force-guided contacts.
"$pageName" on