new
Certified coupling relays with force-guided contacts for safe startup and shutdown.
Whether in the process industry or machine building: reliable signal coupling must be ensured in the event of an emergency. Phoenix Contact offers coupling relays with force-guided contacts for this.
Thanks to the relay technology developed in-house, the PSRmini coupling relays are extremely space-saving. The SIL coupling relays with force-guided contacts provide a huge space-saving potential of up to 70% with full performance.
In the PSRclassic series, you will find the classic coupling relays with force-guided contacts for safe shutdown. The classic coupling relays are characterized by a wide range of features and versions. The housing width is suitable for the market-standard housing dimensions.
The N/O and N/C contacts of an elementary relay are connected to one another mechanically through forced guidance. This prevents N/O and N/C contacts from closing at the same time. In conjunction with a suitable circuit, failure to open can be reliably detected. This is the most reliable way to ensure maximum safety for both person and machine.
In order to provide a high level of safety, our PSRmini and PSRclassic products are equipped with force-guided contacts.
Smart I/O, i.e., universal I/O modules, offer brand new possibilities for users in the process industry, both for new plants and for retrofits.
The flexible I/O marshalling system from Phoenix Contact helps to make Universal I/Os on the interface and marshalling level truly “universal”. The system combines a standardized base module and replaceable input/output accessories (IOAs) with various electrical functions.
"$pageName" on