The multifunctional safety relay provides three functions in just one device.
With the PSRmultifunction device range, you can realize simple safety functions such as emergency stop, safety door and light grid monitoring particularly easy – with just one device. In total there are four function versions available, each with three connection methods.
Three safety functions in just one safety relay. Safety functions already integrated into the device reduce potential wiring errors.
The PSRmultifunction safety relays have three sensor circuits which can each be connected via one or two channels:
The local sensor circuits S1 and S2 each provide a standard function such as a safety door or a light grid. When a fault occurs, both sensor circuits can be reactivated separately.
The higher-level sensor circuit S0 monitors both local sensor circuits. If it is triggered, the safety circuits protected by S1 and S2 are switched off.
"$pageName" on