Wireless LAN – the standard for wireless Ethernet. Benefit from the advantages of this fully-fledged technology in industrial applications.
Digitalization of industry is close at hand, which means that powerful industrial communication networks are required. Industrial WLAN is one of the key technologies here, and represents outstanding performance and reliability. We provide you with the necessary products, solutions, and services for setting up reliable, wireless WLAN communication solutions. A complete WLAN infrastructure from a single source, or individual products for integration into existing WLAN networks – whatever your situation, you will not need to look any further.
Industrial wireless systems facilitate reliable communication between central controllers and shuttles. Discover the possibilities with Industrial Wireless in intralogistics: High-speed roaming, real-time communication between controller and shuttles, and also sufficient reserves for data-intensive applications.
Tablets and smartphones are having an ever-greater impact on industry. Benefit from industrial wireless systems for convenient visualization of machine data, easy and efficient remote maintenance, and for intuitive control and operation using smart devices.
Benefit from all the opportunities provided by Industrial Ethernet which allows you to integrate mobile and hard-to-access machine parts into your network via wireless communication: Easier and more cost-effective wireless network development, low-maintenance and wear-free communication with moving machine parts and in harsh industrial environments, secure wireless communication via SafetyBridge or PROFINET and PROFIsafe.
Implement stable and high-performance data connections over distances of up to several kilometers with our comprehensive industrial antenna and accessories range. There is a wealth of potential applications: Connection of automation components and sensor technology in remote plants via Ethernet, supply of Ethernet to hard-to-access or temporary buildings, or increasing the failsafe performance of cable-connected networks via redundant wireless paths.
WLAN 5110 is the compact WLAN module for control cabinets or control boxes. External antenna connections allow flexible use of antennas to match the respective application. Thus, a broad range of directional antennas can be installed, whether unidirectional long-range antennas, omnidirectional antennas for covering large areas, or leakage-cable antennas for track-guided electric monorail systems.
WLAN 1100 and WLAN 2100 are the cost-effective WLAN turnkey solutions with integrated antennas and wireless module in a single device. The wireless module mounts easily on machines and automated guided vehicle systems (AGVs) via single-hole mounting.
The industrial WLAN 1010 and WLAN 2010 WLAN wireless modules are particularly compact. They have been developed for applications that demand a high level of flexibility in selecting and positioning the antennas. These include, for example, compact machine systems, warehouse shuttles, and mobile robots.
The WLAN modules feature the same properties and functions as the 1000- and 2000-series WLAN modules. These include high reliability, a robust industrial device design, the reliable MIMO wireless technology, and high-speed roaming. You can configure and control the modules using a controller or a PC via a new REST API.
The Ethernet port enables WLAN capability in industrial automation devices with Ethernet connection quickly and easily. The IP65 turnkey solution is installed directly in the field and is connected to the automation device via an M12 Ethernet cable.
Good signal reception is key for high-speed and reliable wireless communication. Therefore, installing high-quality antennas that are suitable for the respective application is essential. We provide the ideal antenna accessories for every application.
WLAN 5110 | WLAN 1100 | EPA 2 | |
---|---|---|---|
Mounting |
IN THE control cabinet, |
ON control cabinets, machines, etc. |
ON control cabinets, machines, walls |
WLAN standards |
IEEE 802.11 a/b/g/n |
IEEE 802.11 a/b/g/n |
IEEE 802.11 a/b/g |
Frequency bands and channels (*depending on country) |
2.4 GHz, channel 1-13* 5 GHz: channel 36-165* |
2.4 GHz, channel 1-13* 5 GHz: 36-165* |
2.4 GHz, channel 1-11. 5 GHz client: channel 36-140 5 GHz Access Point: Channel 36-48 |
Max. data rate (gross) |
300 Mbps |
300 Mbps |
54 Mbps |
Max. data throughput (net) |
<90 Mbps |
>60 Mbps |
<20 Mbps |
Operating modes |
Access point, client, repeater |
Access point, client, 2 virtual Access Points |
Client (micro access point) |
Maximum transmission power |
18 dBm |
20 dBm (incl. antennas) |
18 dBm (incl. antennas) |
Number of antennas |
1 to 2 (external) |
2 (internal) |
1 (internal) |
Implementing a stable wireless reception quickly with the WLAN 1100.
"$pageName" on