Charging management software for e-mobility

Charging park management software

Intelligent management of charging stations

Optimize the operation of your charging stations with the EV Charging Suite.

The EV Charging Suite is our scalable software solution for charging management. It optimizes the operation of your charging stations, ensures their availability, and enables flexible expansion. It forms the interface between the electric vehicle driver, backend provider, power grid operator, and charging park operator.

Your advantages

  • Integrated load management system prevents costly failures and ensures availability
  • Easy startup, configuration, and monitoring via web browser
  • Intuitive touch operation for the driver at the terminal
  • Future-proof and flexible, thanks to scalable licenses and the easy addition of new charging points
  • Low installation and configuration outlay with preinstalled industrial PCs

Strong grounds for charging management

Employee parking garage with charging points  

Application example: employee parking garage with charging points

With the increasing number of electric vehicles on our roads, the demand for charging options is increasing. The trend is towards larger charging park lots with short charging times.

The planners and constructors of such charging parks are faced with the challenge of ensuring the optimum charging power for each charging point with the limited on-site mains connection. At the same time, safe, highly available operation must be ensured, taking other consumers and generators into consideration.

The EV Charging Suite enables you to meet these requirements.

Intelligent distribution

Three charging park lots, among which the available connected load is distributed  

The available connected load is distributed in accordance with configurable rules

The integrated load management system in the EV Charging Suite ensures optimum distribution of the available connected load to all charging points, in accordance with configurable rules. This prevents the main breaker from being tripped by an overload, therefore ensuring the availability of your charging park.

Furthermore, this allows you to avoid significant surcharges that can arise when you exceed the contractually agreed maximum power.

Convenient control

Control center with monitors for controlling and monitoring a charging park  

Controlling and monitoring the charging park via web browser

Your charging park can be started up, configured, controlled, and monitored via a web browser. You can therefore use a regular PC in your control center for this, and you can also perform remote maintenance tasks via a tablet or smartphone.

You can use the web interface to manage users and charging points, as well as to authorize charging procedures. Comprehensive status and diagnostic data is clearly visualized for each charging point and can be exported to other programs for further processing.

Tailored user roles for system operators, service technicians, and operating personnel provide the suitable rights for all tasks.

Charging made easy

The charging point is selected at the terminal  

At the terminal, the driver selects the desired charging point

Customers of your charging park, i.e., electric vehicle drivers, are led intuitively through the process at the central terminal via touch screen, from authorization through to completion of the charging process.

The customer is billed precisely based on consumption via the Open Charge Point Protocol (OCPP), which the software uses to communicate with the backend provider.

Future-proof investment

Creation of new AC charging stations  

New charging points can be added easily in the software

You can purchase graded software licenses for 10, 30, and 50 charging points to suit the size of your charging park. New charging points can be added easily via web interface, without having to reconfigure the entire charging park.

If, in the event of significant expansion, your existing license is no longer sufficient, you can purchase an inexpensive upgrade license for 30 or 50 charging points. This enables you to invest for the future effectively and develop your charging options flexibly.

Clever connection

Emalytics building and energy management system  

Energy flows between generators and consumers can be optimized using an energy management system

As an option, the EV Charging Suite can be connected to a building and energy management system such as Emalytics. All generators and consumers can be optimally coordinated through the integration of real-time data.

For example, this enables you to charge electric cars in an environmentally friendly way using renewable energy, while simultaneously ensuring that enough energy is reserved in the building for other consumers.

Get started straight away

Industrial PC with touch screen and installed EV Charging Suite  

The EV Charging Suite is available pre-installed on suitable industrial PCs

On request, the EV Charging Suite can also be supplied pre-installed on a Valueline industrial PC, which serves as the central touch screen terminal, for example. This enables you to reduce your installation and configuration outlay.

The Valueline series is designed for outdoor installation and is also easy to read in strong sunlight. The hardware performance is tailored to the system requirements of the EV Charging Suite.

Interested?

We will be happy to advise you and discuss your project-specific requirements with you.

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

Service


Customer statement regarding EV Charging Suite

GP Joule has chosen Phoenix Contact as its charging management provider.

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close