Product list Bus modules

Filter

24 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • More Options
    close

    Approval



facetDefinition[facetId=PIM_FAC_FUNCTION_CBX_STR, helpText=, helpImageUrl=]

Function

  • More Options
    close

    Function



facetDefinition[facetId=PIM_FAC_DESIGNTYPE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_NETWORK_INTERFACE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_TRANSMISSION_SPEED_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CONNECTION_METHOD_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_DEGREE_OF_PROTECTION_CBX_STR, helpText=, helpImageUrl=]

Degree of protection

new

Bus coupler - AXL F BK PN TPS - 2403869

Axioline F bus coupler for PROFINET (including bus base module and connector)

new

Bus coupler - AXL F BK PN SC-RJ - 2400165

Axioline F bus coupler for PROFINET (including bus base module and connector)

Bus coupler - AXL F BK PN - 2701815

Axioline F bus coupler for PROFINET (including bus base module and connector)

Bus coupler - AXL F BK PN XC - 2701222

Axioline F bus coupler for PROFINET, version for extreme conditions (including bus base module and connector)

Distributed I/O device - AXL E PN DI8 DO8 M12 6M - 2701515

Axioline E, Digital I/O device, PROFINET, M12 fast connection technology, Digital inputs: 8, 24 V DC, connection method: 4-wire, Digital outputs: 8, 24 V DC, 500 mA, connection method: 3-conductor, Metal housing, degree of protection: IP65/67

Distributed I/O device - AXL E PN DI16 M12 6M - 2701516

Axioline E, Digital input device, PROFINET, M12 fast connection technology, Digital inputs: 16, 24 V DC, connection method: 4-wire, Metal housing, degree of protection: IP65/67

Distributed I/O device - AXL E PN DIO16 M12 6M - 2701517

Axioline E, Digital I/O device, PROFINET, M12 fast connection technology, Digital inputs: 16, 24 V DC, connection method: 4-wire, Digital outputs: 16, 24 V DC, 500 mA, connection method: 3-conductor, Metal housing, degree of protection: IP65/67

Distributed I/O device - AXL E PN DI8 DO4 2A M12 6M - 2701518

Axioline E, Digital I/O device, PROFINET, M12 fast connection technology, Digital inputs: 8, 24 V DC, connection method: 4-wire, Digital outputs: 4, 24 V DC, 2 A, connection method: 3-conductor, Metal housing, degree of protection: IP65/67

Distributed I/O device - AXL E PN IOL8 DI4 M12 6M - 2701519

Axioline E PROFINET device in a metal housing with 8 IO-Link ports and 4 digital inputs, 24 V DC, M12 fast connection technology

Distributed I/O device - AXL E PN DI8 DO8 M12 6P - 2701509

Axioline E, Digital I/O device, PROFINET, M12 fast connection technology, Digital inputs: 8, 24 V DC, connection method: 4-wire, Digital outputs: 8, 24 V DC, 500 mA, connection method: 3-conductor, Plastic housing, degree of protection: IP65/67

24 Results

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close