Product list Inline modular

Filter

246 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • More Options
    close

    Approval



facetDefinition[facetId=PIM_FAC_DESIGNTYPE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_FUNCTION_CBX_STR, helpText=, helpImageUrl=]

Function

  • More Options
    close

    Function



facetDefinition[facetId=PIM_FAC_NETWORK_INTERFACE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_TRANSMISSION_SPEED_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CONNECTION_METHOD_STR, helpText=, helpImageUrl=]
new

Bus coupler - IL EC BK-PAC - 2702507

Inline, Bus coupler, EtherCAT®, RJ45 socket, transmission speed in the local bus: 500 kbps / 2 Mbps, degree of protection: IP20, including Inline connector and labeling field

new

Bus coupler - IL CO BK-XC-PAC - 2702635

Inline XC, Bus coupler, CANopen®, MINI COMBICON, Extreme conditions version, transmission speed in the local bus: 500 kbps / 2 Mbps, degree of protection: IP20, including network connector, Inline connector, and marking field

Bus coupler - IL CO BK-PAC - 2702230

Inline, Bus coupler, CANopen®, MINI COMBICON, transmission speed in the local bus: 500 kbps / 2 Mbps, degree of protection: IP20, including network connector, Inline connector, and marking field

new

Inline terminal - IB IL 24 DI 8/HD-ECO - 2702792

Inline ECO, Digital input terminal, Digital inputs: 8, 24 V DC, connection method: 1-wire, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connector

new

Inline terminal - IB IL 24 DO 8/HD-ECO - 2702793

Inline ECO, Digital output terminal, Digital outputs: 8, 24 V DC, 500 mA, connection method: 1-wire, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connector

new

Inline terminal - IB IL 24 DO 4/EF-ECO - 2702825

Inline ECO, Digital output terminal, Digital outputs: 4, 24 V DC, 500 mA, connection method: 3-conductor, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connector

new

Safety module - IB IL SAFE 2-ECO - 2702446

Inline ECO, Safety module, Digital inputs: 4 (for 2 sensor circuits (1- or 2-channel, non-equivalent/equivalent)), for safety-related shutdown of the segment voltage by means of potential routing, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connectors and marking fields

new

Inline terminal - IB IL AI 4/U/0-10-ECO - 2702496

Inline ECO, Analog input terminal, Analog inputs: 4, 0 V ... 10 V, connection method: 2-wire, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connector

new

Inline terminal - IB IL AI 4/I/4-20-ECO - 2702495

Inline ECO, Analog input terminal, Analog inputs: 4, 4 mA ... 20 mA, connection method: 2-wire, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connector

new

Inline terminal - IB IL AO 4/U/0-10-ECO - 2702498

Inline ECO, Analog output terminal, Analog outputs: 4, 0 V ... 10 V, connection method: 2-wire, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connector

246 Results

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close