Product list QUINT ORING

Filter

5 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • More Options
    close

    Approval



facetDefinition[facetId=PIM_FAC_OUTPUT_CURRENT_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_NOMINAL_VOLTAGE_STR, helpText=, helpImageUrl=]
new

Redundancy module, with protective coating - QUINT4-S-ORING/12-24DC/1X40/+ - 2907753

Active QUINT single redundancy module for DIN rail mounting, protective coating, input: 12 - 24 V DC, output: 12 - 24 V DC/1 x 40 A, incl. mounted UTA 107/30 universal DIN rail adapter

new

Redundancy module - QUINT4-S-ORING/12-24DC/1X40 - 2907752

Active QUINT single redundancy module for DIN rail mounting, input: 12 - 24 V DC, output: 12 - 24 V DC/1 x 40 A, incl. mounted UTA 107/30 universal DIN rail adapter

Redundancy module, with protective coating - QUINT-ORING/24DC/2X10/1X20 - 2320173

Active QUINT redundancy module for DIN rail mounting with Auto Current Balancing ACB technology and monitoring functions, input: 24 V DC, output: 24 V DC/2 x 10 A or 1 x 20 A, including mounted UTA 107/30 universal DIN rail adapter

Redundancy module, with protective coating - QUINT-ORING/24DC/2X20/1X40 - 2320186

Active QUINT redundancy module for DIN rail mounting with ACB (Auto Current Balancing) Technology and monitoring functions, input: 24 V DC/2x 20 A, output: 24 V DC/1 x 40 A, including mounted UTA 107/30 universal DIN rail adapter

Redundancy module - QUINT-ORING/24DC/2X40/1X80 - 2902879

Active QUINT redundancy module for DIN rail mounting with ACB (Auto Current Balancing) Technology and monitoring functions, input: 24 V DC/2x 40 A, output: 24 V DC/1 x 80 A, including mounted UTA 107/30 universal DIN rail adapter

5 Results
 

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close