Product list Wind power

Filter

34 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • More Options
    close

    Approval



facetDefinition[facetId=PIM_FAC_INTERFACE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_ARRESTER_CLASS_ACC_IEC_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_DESIGNTYPE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_PROTECTIVE_ELEMENT_CURCUIT_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_NOMINAL_VOLTAGE_UN_STR, helpText=, helpImageUrl=]

Lightning/surge arrester type 1/2 - PWT 35-800AC-FM - 2800419

Lightning/surge arrester, according to type 1/2 / class I/II, for 1-phase power supply networks with combined PE and N installed in one conductor (L1, PEN).

Lightning/surge arrester type 1/2 - PWT 100-800AC-FM - 2800531

Lightning/surge arrester, according to type 1/2 / class I/II, for 3-phase power supply networks with combined PE and N installed in one conductor (L1, L2, L3, PEN).

Mounting material - PWT CCT-SET - 2800532

Mounting set for connecting three lightning current arresters of type PWT 35-800AC-FM

Lightning current arrester type 1 - FLT-SEC-H-T1-1C-440/25-FM - 2907259

Plug-in lightning current arrester, in accordance with Type 1/Class I, with integrated surge-proof fuse, for 1-phase power supply networks with combined PE and N installed in one conductor (L1, PEN).

Lightning current arrester type 1 - FLT-SEC-H-T1-3C-440/25-FM - 2907260

Plug-in lightning current arrester, in accordance with Type 1/Class I, with integrated surge-proof fuse, for 3-phase power supply networks with combined PE and N installed in one conductor (L1, L2, L3, PEN).

Lightning current arrester type 1 - FLT-SEC-P-T1-1C-440/35-FM - 2905987

Plug-in lightning current arrester for higher nominal voltages, according to Type 1/Class I, for 1-phase power supply networks in TN and IT versions (L1, PE).

Lightning current arrester type 1 - FLT-SEC-P-T1-3C-440/35-FM - 2905988

Plug-in lightning current arrester for higher nominal voltages, according to Type 1/Class I, for 3-phase power supply networks in TN and IT versions (L1, L2, L3, PE).

Lightning current arrester type 1 - FLT-SEC-P-T1-3S-440/35-FM - 2908264

Pluggable lightning current arrester for higher nominal voltages, in accordance with Type 1/Class I, for 3-phase power supply networks, with separate N and PE (L1, L2, L3, PE, N).

Lightning current arrester type 1 - FLT-SEC-P-T1-N/PE-440/100-FM - 2907262

Plug-in lightning current arrester, in accordance with Type 1/Class I, for use in power supply networks between N and PE.

Type 3 surge protection device - PLT-SEC-T3-24-FM - 2905223

Pluggable device protection, according to type 3/class III, for 1-phase power supply networks with separate N and PE (3-conductor system: L1, N, PE), with integrated surge-proof fuse and remote indication contact. Also suitable for DC applications.

34 Results

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close