Product list PLD machine lights

Filter

23 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

facetDefinition[facetId=PIM_FAC_APPLICATION_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CONNECTION_METHOD_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_DEGREE_OF_PROTECTION_CBX_STR, helpText=, helpImageUrl=]

Degree of protection

facetDefinition[facetId=PIM_FAC_LENGTH_STR, helpText=, helpImageUrl=]

LED machine light - PLD M 160 W-95/105 196 - 2702475

LED machine light, 24 V DC, degree of protection IP67, emission angle 95 °/105 °, color temperature 5800 K, length 196 mm, Light housing: Anodized aluminum, Light cover: Satined acrylic, pivoting, including mounting accessories

LED machine light - PLD M 160 W-95/105 336 - 2702476

LED machine light, 24 V DC, degree of protection IP67, emission angle 95 °/105 °, color temperature 5800 K, length 336 mm, Light housing: Anodized aluminum, Light cover: Satined acrylic, pivoting, including mounting accessories

LED machine light - PLD M 160 W-95/105 616 - 2702477

LED machine light, 24 V DC, degree of protection IP67, emission angle 95 °/105 °, color temperature 5800 K, length 616 mm, Light housing: Anodized aluminum, Light cover: Satined acrylic, pivoting, including mounting accessories

LED machine light - PLD M 160 W-95/105 896 - 2702478

LED machine light, 24 V DC, degree of protection IP67, emission angle 95 °/105 °, color temperature 5800 K, length 896 mm, Light housing: Anodized aluminum, Light cover: Satined acrylic, pivoting, including mounting accessories

LED machine light - PLD M 160 W-95/105 1176 - 2702479

LED machine light, 24 V DC, degree of protection IP67, emission angle 95 °/105 °, color temperature 5800 K, length 1176 mm, Light housing: Anodized aluminum, Light cover: Satined acrylic, pivoting, including mounting accessories

LED machine light - PLD M 260 W-85/95 190/D40 - 2702480

LED machine light, 24 V DC, degree of protection IP67, emission angle 85 °/95 °, color temperature 5000 K, length 190 mm, diameter 40 mm, M12 connector, Light housing: Anodized aluminum, Pane: Single-pane safety glass (ESG, thermally toughened float glass), pivoting, resistant to coolants and lubricants

LED machine light - PLD M 260 W-85/95 365/D40 - 2702481

LED machine light, 24 V DC, degree of protection IP67, emission angle 85 °/95 °, color temperature 5000 K, length 365 mm, diameter 40 mm, M12 connector, Light housing: Anodized aluminum, Pane: Single-pane safety glass (ESG, thermally toughened float glass), pivoting, resistant to coolants and lubricants

LED machine light - PLD M 260 W-85/95 540/D40 - 2702482

LED machine light, 24 V DC, degree of protection IP67, emission angle 85 °/95 °, color temperature 5000 K, length 540 mm, diameter 40 mm, M12 connector, Light housing: Anodized aluminum, Pane: Single-pane safety glass (ESG, thermally toughened float glass), pivoting, resistant to coolants and lubricants

LED machine light - PLD M 260 W-85/95 715/D40 - 2702483

LED machine light, 24 V DC, degree of protection IP67, emission angle 85 °/95 °, color temperature 5000 K, length 715 mm, diameter 40 mm, M12 connector, Light housing: Anodized aluminum, Pane: Single-pane safety glass (ESG, thermally toughened float glass), pivoting, resistant to coolants and lubricants

LED machine light - PLD M 260 W-75/95 370/D70 - 2702484

LED machine light, 24 V DC, degree of protection IP67, emission angle 75 °/95 °, color temperature 5000 K, length 370 mm, diameter 70 mm, M12 connector, Light housing: Anodized aluminum, Pane: Single-pane safety glass (ESG, thermally toughened float glass), pivoting, resistant to coolants and lubricants

23 Results

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close