Product list Cables for the North American market

Filter

656 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

facetDefinition[facetId=PIM_FAC_CABLE_TYPE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_DESIGN_TYPE_HEAD_1_STR, helpText=The design of the 1st connector on the cable is selected here., helpImageUrl=/assets/images_pr/facet_help/large/53301_1000_int_02.jpg] facetDefinition[facetId=PIM_FAC_CABLE_LENGTH_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_DESIGN_TYPE_HEAD_2_STR, helpText=The design of the 2nd connector on the cable is selected here., helpImageUrl=/assets/images_pr/facet_help/large/53302_1000_int_02.jpg] facetDefinition[facetId=PIM_FAC_APPLICATION_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_NUMBER_OF_POSITIONS_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CODING_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_KNURL_MATERIAL_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_SHIELDING_STR, helpText=, helpImageUrl=]

Sensor/actuator cable - SAC-3P- 2,0-542/ FR SCO BK - 1406327

Sensor/actuator cable, 3-position, PVC, yellow, free cable end, on Socket angled M12 SPEEDCON, A-coded, cable length: 2 m

Sensor/actuator cable - SAC-3P- 5,0-542/ FR SCO BK - 1406326

Sensor/actuator cable, 3-position, PVC, yellow, free cable end, on Socket angled M12 SPEEDCON, A-coded, cable length: 5 m

Sensor/actuator cable - SAC-3P-10,0-542/ FR SCO BK - 1406325

Sensor/actuator cable, 3-position, PVC, yellow, free cable end, on Socket angled M12 SPEEDCON, A-coded, cable length: 10 m

Sensor/actuator cable - SAC-3P-FR SCO BK/.../... - 1405959

Sensor/actuator cable, 3-position, Variable cable type, free cable end, on Socket angled M12 SPEEDCON, A-coded, cable length: Free input (0.2 ... 40.0 m)

Sensor/actuator cable - SAC-3P- 2,0-542/ FS SCO BK - 1406324

Sensor/actuator cable, 3-position, yellow, free cable end, on Socket straight M12 SPEEDCON, A-coded, cable length: 2 m

Sensor/actuator cable - SAC-3P- 5,0-542/ FS SCO BK - 1406323

Sensor/actuator cable, 3-position, yellow, free cable end, on Socket straight M12 SPEEDCON, A-coded, cable length: 5 m

Sensor/actuator cable - SAC-3P-10,0-542/ FS SCO BK - 1406322

Sensor/actuator cable, 3-position, yellow, free cable end, on Socket straight M12 SPEEDCON, A-coded, cable length: 10 m

Sensor/actuator cable - SAC-3P-FS SCO BK/.../... - 1405958

Sensor/actuator cable, 3-position, Variable cable type, free cable end, on Socket straight M12 SPEEDCON, A-coded, cable length: Free input (0.2 ... 40.0 m)

Sensor/actuator cable - SAC-3P- 2,0-542/M8 FR BK - 1406321

Sensor/actuator cable, 3-position, PVC, yellow, free cable end, on Socket angled M8, cable length: 2 m

Sensor/actuator cable - SAC-3P- 5,0-542/M8 FR BK - 1406320

Sensor/actuator cable, 3-position, PVC, yellow, free cable end, on Socket angled M8, cable length: 5 m

656 Results

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close