Product list Accessories

Filter

13 Results

Connection element - PACT MCR-CB-42-12 - 2277530

A copper sleeve for establishing a conductive connection for the horizontal installation of PACT current transformers. The size of the copper sleeve depends on the diameter of the inner hole of the current transformer. Ø 42/12 mm for PACT MCR-V2-5012-85-...

Connection element - PACT MCR-CB-28-12 - 2277543

A copper sleeve for establishing a conductive connection for the horizontal installation of PACT current transformers. The size of the copper sleeve depends on the diameter of the inner hole of the current transformer. Ø 28/12 mm for PACT MCR-V2-3015-60-...

Connection element - PACT MCR-CB-21-12 - 2277556

A copper sleeve for establishing a conductive connection for the horizontal installation of PACT current transformers. The size of the copper sleeve depends on the diameter of the inner hole of the current transformer. Ø 21/12 mm for PACT MCR-V1-21-44-...

Connection element - PACT MCR-CB-21- 8 - 2277569

A copper sleeve for establishing a conductive connection for the horizontal installation of PACT current transformers. The size of the copper sleeve depends on the diameter of the inner hole of the current transformer. Ø 21/8 mm for PACT MCR-V1-21-44-...

Cover - PACT MCR-ETC-60 - 2277572

Secondary terminal cover to increase air clearances and creepage distances when installed horizontally, length of 60 mm for PACT MCR-V1-21-44-...

Cover - PACT MCR-ETC-75 - 2277585

Secondary terminal cover to increase air clearances and creepage distances when installed horizontally, length of 75 mm for PACT MCR-V2-3015-60-... and PACT MCR-V2-5012-85-...

DIN rail adapter - PACT MCR-RA - 2277598

Adapter for mounting on DIN rails.

Insulating part - PACT MCR-ICAP - 2277608

Insulating caps for protecting from unintentional contact with the mounting screws.

Mounting material - PACT-FAST-MNT-W13-L40 - 2276612

The transformer quick-action mechanism enables the lightning-fast mounting of PACT current transformers on the power rail. The installation can be completed easily by hand without the use of tools. Fixing pins: 40 mm, holding latches: 13 mm

Mounting material - PACT-FAST-MNT-W13-L65 - 2276625

The transformer quick-action mechanism enables the lightning-fast mounting of PACT current transformers on the power rail. The installation can be completed easily by hand without the use of tools. Fixing pins: 65 mm, holding latches: 13 mm

13 Results

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close