Product list Test disconnect terminal blocks

Filter

13 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

facetDefinition[facetId=PIM_FAC_MOUNTING_RAIL_TYPE_CBX_STR, helpText=, helpImageUrl=]

DIN rail type

facetDefinition[facetId=PIM_FAC_AWG_MAX_FLEX_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CONNECTION_METHOD_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_SET_CONSISTS_OF_CBX_STR, helpText=, helpImageUrl=]

Set consists of

  • More Options
    close

    Set consists of



facetDefinition[facetId=PIM_FAC_RATED_CURRENT_CBX_NUM, helpText=, helpImageUrl=]

Rated current

facetDefinition[facetId=PIM_FAC_AWG_MIN_RIGID_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_AWG_MIN_FLEX_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MIN_RIGID_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_RATED_VOLTAGE_CBX_NUM, helpText=, helpImageUrl=]

Rated voltage

facetDefinition[facetId=PIM_FAC_COLOR_CBX_STR, helpText=, helpImageUrl=]

Color

facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MIN_FLEX_NUM, helpText=, helpImageUrl=]

Test disconnect terminal block - STME 6 - 3035700

Test disconnect terminal block, connection method: Spring-cage connection, number of connections: 2, cross section:0.2 mm² - 10 mm², AWG: 24 - 8, width: 8.2 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

Test disconnect terminal block - STME 6 HV - 3035693

Test disconnect terminal block, connection method: Spring-cage connection, cross section: 0.2 mm² - 10 mm² , AWG: 24 - 10, width: 8.2 mm, color: gray

Test disconnect terminal block - STME 6 HV BU - 3035694

Test disconnect terminal block, connection method: Spring-cage connection, cross section: 0.2 mm² - 10 mm² , AWG: 24 - 10, width: 8.2 mm, color: blue

Component terminal block - STME 6-DIO/L-R HV - 3035691

Component terminal block, with integrated diode, connection method: Spring-cage connection, cross section: 0.2 mm² - 10 mm² , AWG: 24 - 10, width: 8.2 mm, color: gray

Component terminal block - STME 6-DIO/R-L HV - 3035692

Component terminal block, with integrated diode, connection method: Spring-cage connection, cross section: 0.2 mm² - 10 mm² , AWG: 24 - 10, width: 8.2 mm, color: gray

Component terminal block - STME 6-BE - 3035688

Component terminal block, for installing components that can be individually selected, connection method: Spring-cage connection, cross section: 0.2 mm² - 10 mm² , AWG: 24 - 10, width: 8.2 mm, color: gray

Feed-through terminal block - STMED 6 - 3035713

Feed-through terminal block, connection method: Spring-cage connection, number of connections: 2, cross section:0.2 mm² - 10 mm², AWG: 24 - 8, width: 8.2 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

Starter kit - STME 6-SET POWER - 3035988

Starter kit - consisting of test disconnect terminal blocks with spring-cage connection technology, marking material, bridging and test accessories. A terminal strip for a three-phase transformer circuit (current and voltage) can be configured individually.

Test disconnect terminal block - DTME 6 - 3034400

Test disconnect terminal block, connection method: Leg spring connection, number of connections: 2, cross section:0.5 mm² - 10 mm², AWG: 20 - 8, width: 8.2 mm, height: 49.6 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

Feed-through terminal block - DTMED 6 - 3034413

Feed-through terminal block, connection method: Leg spring connection, number of connections: 2, cross section:0.5 mm² - 10 mm², AWG: 20 - 8, width: 8.2 mm, height: 49.6 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

13 Results

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close