Product list Component terminal blocks

Filter

44 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • More Options
    close

    Approval



facetDefinition[facetId=PIM_FAC_MOUNTING_RAIL_TYPE_CBX_STR, helpText=, helpImageUrl=]

DIN rail type

facetDefinition[facetId=PIM_FAC_AWG_MAX_FLEX_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CONNECTION_METHOD_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MAX_RIGID_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_WIDTH_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_AWG_MAX_RIGID_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_RATED_CURRENT_CBX_NUM, helpText=, helpImageUrl=]

Rated current

facetDefinition[facetId=PIM_FAC_AWG_MIN_RIGID_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_AWG_MIN_FLEX_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MIN_RIGID_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_RATED_VOLTAGE_CBX_NUM, helpText=, helpImageUrl=]

Rated voltage

facetDefinition[facetId=PIM_FAC_NUMBER_OF_LEVELS_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_COLOR_CBX_STR, helpText=, helpImageUrl=]

Color

facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MIN_FLEX_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_NUMBER_OF_CONNECTIONS_CBX_STR, helpText=, helpImageUrl=]

Number of connections

facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MAX_FLEX_NUM, helpText=, helpImageUrl=]

Component terminal block - ST 2,5-R 15K - 3035027

Component terminal block, connection method: Spring-cage connection, cross section: 0.08 mm² - 4 mm², AWG: 28 - 12, length: 48.5 mm, width: 5.2 mm, color: gray, mounting: NS 35/7,5, NS 35/15

Component terminal block - ST 2,5-DIO/L-R - 3036262

Component terminal block, with integrated diode, connection method: Spring-cage connection, cross section: 0.08 mm² - 4 mm², AWG: 28 - 12, length: 48.5 mm, width: 5.2 mm, color: gray, mounting: NS 35/7,5, NS 35/15

Component terminal block - ST 2,5-DIO/R-L - 3036518

Component terminal block, with integrated diode, connection method: Spring-cage connection, cross section: 0.08 mm² - 4 mm², AWG: 28 - 12, length: 48.5 mm, width: 5.2 mm, color: gray, mounting: NS 35/7,5, NS 35/15

Component terminal block - ST 2,5-TWIN-R1K 0,6W - 3038354

Component terminal block, connection method: Spring-cage connection, number of connections: 3, cross section:0.08 mm² - 4 mm², AWG: 28 - 12, width: 5.2 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

Component terminal block - ST 2,5-TWIN-DIO/L-R - 3036246

Component terminal block, with integrated diode, connection method: Spring-cage connection, number of connections: 3, cross section:0.08 mm² - 4 mm², AWG: 28 - 12, width: 5.2 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

Component terminal block - ST 2,5-TWIN-DIO/R-L - 3036521

Component terminal block, with integrated diode, connection method: Spring-cage connection, number of connections: 3, cross section:0.08 mm² - 4 mm², AWG: 28 - 12, width: 5.2 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

Component terminal block - ST 2,5-TWIN-DIO/L-R RD - 3037847

Component terminal block, with integrated diode, connection method: Spring-cage connection, number of connections: 3, cross section:0.08 mm² - 4 mm², AWG: 28 - 12, width: 5.2 mm, color: red, mounting type: NS 35/7,5, NS 35/15

Component terminal block - ST 2,5-TWIN-DIO/R-L RD - 3037850

Component terminal block, with integrated diode, connection method: Spring-cage connection, number of connections: 3, cross section:0.08 mm² - 4 mm², AWG: 28 - 12, width: 5.2 mm, color: red, mounting type: NS 35/7,5, NS 35/15

Component terminal block - ST 2,5-QUATTRO-DIO/L-R - 3036233

Component terminal block, with integrated diode, connection method: Spring-cage connection, cross section: 0.08 mm² - 4 mm², AWG: 28 - 12, length: 72 mm, width: 5.2 mm, color: gray, mounting: NS 35/7,5, NS 35/15

Component terminal block - ST 2,5-QUATTRO-DIO/R-L - 3036534

Component terminal block, with integrated diode, connection method: Spring-cage connection, cross section: 0.08 mm² - 4 mm², AWG: 28 - 12, length: 72 mm, width: 5.2 mm, color: gray, mounting: NS 35/7,5, NS 35/15

44 Results

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close