Product list Sensor/actuator terminal blocks

Filter

26 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • More Options
    close

    Approval



facetDefinition[facetId=PIM_FAC_MOUNTING_RAIL_TYPE_CBX_STR, helpText=, helpImageUrl=]

DIN rail type

facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MAX_RIGID_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_WIDTH_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_AWG_MAX_RIGID_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_AWG_MIN_RIGID_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_AWG_MIN_FLEX_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MIN_RIGID_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_NUMBER_OF_LEVELS_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_COLOR_CBX_STR, helpText=, helpImageUrl=]

Color

facetDefinition[facetId=PIM_FAC_GROUNDING_FOOT_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MIN_FLEX_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_NUMBER_OF_CONNECTIONS_CBX_STR, helpText=, helpImageUrl=]

Number of connections

facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MAX_FLEX_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_RATED_CURRENT_CBX_NUM, helpText=, helpImageUrl=]

Rated current

facetDefinition[facetId=PIM_FAC_RATED_VOLTAGE_CBX_NUM, helpText=, helpImageUrl=]

Rated voltage

Sensor/actuator terminal block - PTIO 1,5/S/3 - 3244410

Sensor/actuator terminal block, connection method: Push-in connection, number of connections: 4, cross section:0.14 mm² - 1.5 mm², AWG: 26 - 14, width: 3.5 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

Sensor/actuator terminal block - PTIO 1,5/S/3-LED 24 RD - 3244423

Sensor/actuator terminal block, with red light indicator, connection method: Push-in connection, number of connections: 4, cross section:0.14 mm² - 1.5 mm², AWG: 26 - 14, width: 3.5 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

Sensor/actuator terminal block - PTIO 1,5/S/3-LED 24 GN - 3244436

Sensor/actuator terminal block, with green light indicator, connection method: Push-in connection, number of connections: 4, cross section:0.14 mm² - 1.5 mm², AWG: 26 - 14, width: 3.5 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

Sensor/actuator terminal block - PTIO 1,5/S/3-PE - 3244449

Sensor/actuator terminal block, with protective conductor function, connection method: Push-in connection, number of connections: 4, cross section:0.14 mm² - 1.5 mm², AWG: 26 - 14, width: 3.5 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

Sensor/actuator terminal block - PTIO 1,5/S/4 - 3244452

Sensor/actuator terminal block, connection method: Push-in connection, number of connections: 5, cross section:0.14 mm² - 1.5 mm², AWG: 26 - 14, width: 3.5 mm, height: 40 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

Sensor/actuator terminal block - PTIO 1,5/S/4-LED 24 RD - 3244517

Sensor/actuator terminal block, with red light indicator, connection method: Push-in connection, number of connections: 5, cross section:0.14 mm² - 1.5 mm², AWG: 26 - 14, width: 3.5 mm, height: 40 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

Sensor/actuator terminal block - PTIO 1,5/S/4-LED 24 GN - 3244520

Sensor/actuator terminal block, with green light indicator, connection method: Push-in connection, number of connections: 5, cross section:0.14 mm² - 1.5 mm², AWG: 26 - 14, width: 3.5 mm, height: 40 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

Sensor/actuator terminal block - PTIO 1,5/S/4-PE - 3244465

Sensor/actuator terminal block, with protective conductor function, connection method: Push-in connection, number of connections: 5, cross section:0.14 mm² - 1.5 mm², AWG: 26 - 14, width: 3.5 mm, height: 40 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

Sensor/actuator terminal block - PTIO 1,5/S/4-PE-LED 24 GN - 3244466

Sensor/actuator terminal block, with green LED display and protective conductor function, connection method: Push-in connection, number of connections: 5, cross section:0.14 mm² - 1.5 mm², AWG: 26 - 14, width: 3.5 mm, height: 40 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

Sensor/actuator terminal block - PTIO 1,5/S/4-PE-LED 24 RD - 3244467

Sensor/actuator terminal block, with red LED display and protective conductor function, connection method: Push-in connection, number of connections: 5, cross section:0.14 mm² - 1.5 mm², AWG: 26 - 14, width: 3.5 mm, height: 40 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

26 Results

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close