Product list ME-IO multifunctional housings

Filter

59 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • More Options
    close

    Approval



Electronic housing - ME-IO 18,8 B/FE 9U TBUS 7035 - 2201809

Component housing, Lower part, Cross connection: DIN rail bus connector, color: light gray, width: 18.9 mm, length: 109.6 mm, height: 57.7 mm, number of positions cross connector: 5

Electronic housing - ME-IO 18,8 B/FE 9/9U TBUS 7035 - 2201960

Component housing, Lower part, Cross connection: DIN rail bus connector, color: light gray, width: 18.9 mm, length: 113.3 mm, height: 57.7 mm, number of positions cross connector: 5

Electronic housing - ME-IO 18,8 B/FE 7/9U TBUS 7035 - 2201961

Component housing, Lower part, Cross connection: DIN rail bus connector, color: light gray, width: 18.9 mm, length: 113.3 mm, height: 57.7 mm, number of positions cross connector: 5

Electronic housing - ME-IO 18,8 B/FE 5/9U TBUS 7035 - 2201962

Component housing, Lower part, Cross connection: DIN rail bus connector, color: light gray, width: 18.9 mm, length: 113.3 mm, height: 57.7 mm, number of positions cross connector: 5

Electronic housing - ME-IO 18,8 B/FE 3/9U TBUS 7035 - 2201963

Component housing, Lower part, Cross connection: DIN rail bus connector, color: light gray, width: 18.9 mm, length: 113.3 mm, height: 57.7 mm, number of positions cross connector: 5

Electronic housing - ME-IO 18,8 C 2U 7035 - 2201799

Component housing, Cover, color: light gray, width: 18.9 mm, length: 21.8 mm, height: 12.2 mm

Electronic housing - ME-IO 18,8 C 3U 7035 - 2201800

Component housing, Cover, color: light gray, width: 18.9 mm, length: 32.8 mm, height: 12.2 mm

Electronic housing - ME-IO 18,8 C 3U S1 7035 - 2201801

Component housing, Cover, color: light gray, width: 18.9 mm, length: 32.8 mm, height: 12.2 mm

Electronic housing - ME-IO 18,8 C 4U 7035 - 2201802

Component housing, Cover, color: light gray, width: 18.9 mm, length: 43.8 mm, height: 12.2 mm

Electronic housing - ME-IO 18,8 C 5U 7035 - 2201803

Component housing, Cover, color: light gray, width: 18.9 mm, length: 54.8 mm, height: 12.2 mm

59 Results

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close