Product list Accessories for charging systems

Filter

43 Results

facetDefinition[facetId=PIM_FAC_CHARGING_STANDARD_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_STANDARD_STR, helpText=Standard (or regulation), according to which a product is approved or designed, helpImageUrl=]

Vehicle Connector test adapter - EV-T2MBIE24-1ACDC-INFRA - 1410506

Special Vehicle Inlet for charging station tests, CCS type 2, Combined Charging System, IEC 62196-3, 125 A / 850 V (DC), 20 A / 250 V (AC), 24 V Locking actuator, Single wires, Length: 2 m

Vehicle Connector test adapter - EV-T2MBIE24-1ACDC-INFRA6,0 - 1623322

Special Vehicle Inlet for charging station tests, CCS type 2, Combined Charging System, IEC 62196-3, 125 A / 850 V (DC), 20 A / 250 V (AC), 24 V Locking actuator, Single wires, Length: 6 m

Vehicle Connector test adapter - EV-T2MBIE12-3ACDC-INFRA - 1623492

Special Vehicle Inlet for charging station tests, CCS type 2, Combined Charging System, IEC 62196-3, 125 A / 850 V (DC), 20 A / 250 V (AC), 12 V Locking actuator, Single wires, Length: 2 m

Protective covers - EV-T2SC - 1405217

Self-closing hinged cover for Infrastructure Socket Outlet, Type 2, IEC 62196-2, Thread: M5

Protective covers - EV-T2SC - 1627780

Self-closing hinged cover for Infrastructure Socket Outlet, Type 2, IEC 62196-2, Thread: M5

new

Protective covers - EV-T2SC-EM - 1627635

Self-closing hinged cover for Infrastructure Socket Outlet, Type 2, IEC 62196-2, Thread: Torx screw 30 x 12 (supplied as standard)

Protective covers - EV-GBSCO - 1623415

Self-opening hinged cover for Infrastructure Socket Outlet, GB/T, Type 2, GB/T 20234.2, IEC 62196-2

Protective covers - EV-GBSC-D6,5MM - 1623888

Self-closing hinged cover for Infrastructure Socket Outlet, GB/T, Type 2, GB/T 20234.2, IEC 62196-2

Protective covers - EV-GBSC - 1623416

Self-closing hinged cover for Infrastructure Socket Outlet, GB/T, Type 2, GB/T 20234.2, IEC 62196-2

new

Fixing frame - EV-T2SF-EM - 1627637

Fixing frame for Infrastructure Socket Outlet, Type 2, IEC 62196-2, Thread: M5 (supplied as standard)

43 Results

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close