Product list High-current terminal blocks

Filter

73 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • More Options
    close

    Approval



facetDefinition[facetId=PIM_FAC_AWG_MAX_FLEX_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CONNECTION_METHOD_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MAX_RIGID_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_WIDTH_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_AWG_MAX_RIGID_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_AWG_MIN_RIGID_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_AWG_MIN_FLEX_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MIN_RIGID_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_COLOR_CBX_STR, helpText=, helpImageUrl=]

Color

  • More Options
    close

    Color



facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MIN_FLEX_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MAX_FLEX_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_RATED_CURRENT_CBX_NUM, helpText=, helpImageUrl=]

Rated current

facetDefinition[facetId=PIM_FAC_MOUNTING_RAIL_TYPE_CBX_STR, helpText=, helpImageUrl=]

DIN rail type

facetDefinition[facetId=PIM_FAC_GROUNDING_FOOT_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_NUMBER_OF_CONNECTIONS_CBX_STR, helpText=, helpImageUrl=]

Number of connections

facetDefinition[facetId=PIM_FAC_RATED_VOLTAGE_CBX_NUM, helpText=, helpImageUrl=]

Rated voltage

High-current terminal block - PTPOWER 35 - 3212064

High-current terminal block, connection method: Power-Turn connection, number of connections: 2, cross section:2.5 mm² - 35 mm², AWG: 12 - 2, width: 16 mm, color: gray, mounting type: NS 35/15

High-current terminal block - PTPOWER 35 BU - 3212065

High-current terminal block, connection method: Power-Turn connection, number of connections: 2, cross section:2.5 mm² - 35 mm², AWG: 12 - 2, width: 16 mm, color: blue, mounting type: NS 35/15

Ground modular terminal block - PTPOWER 35-PE - 3212066

Ground modular terminal block, connection method: Power-Turn connection, number of connections: 2, cross section:2.5 mm² - 35 mm², AWG: 12 - 2, width: 16 mm, color: green-yellow, mounting type: NS 35/15

High-current terminal block - PTPOWER 35 OG - 3212095

High-current terminal block, connection method: Power-Turn connection, number of connections: 2, cross section:2.5 mm² - 35 mm², AWG: 12 - 2, width: 16 mm, color: orange, mounting type: NS 35/15

High-current terminal block - PTPOWER 35-3L - 3212068

High-current terminal block, connection method: Power-Turn connection, number of connections: 6, cross section:2.5 mm² - 35 mm², AWG: 12 - 2, width: 48 mm, color: gray, mounting type: NS 35/15

High-current terminal block - PTPOWER 35-3L/N - 3212069

High-current terminal block, connection method: Power-Turn connection, number of connections: 8, cross section:2.5 mm² - 35 mm², AWG: 12 - 2, width: 64 mm, color: gray/blue, mounting type: NS 35/15

High-current terminal block - PTPOWER 35-3L/FE - 3212070

High-current terminal block, connection method: Power-Turn connection, number of connections: 8, cross section:2.5 mm² - 35 mm², AWG: 12 - 2, width: 64 mm, color: gray/black-yellow, mounting type: NS 35/15

High-current terminal block - PTPOWER 35-3L/N/FE - 3212071

High-current terminal block, connection method: Power-Turn connection, number of connections: 10, cross section:2.5 mm² - 35 mm², AWG: 12 - 2, width: 80 mm, color: gray/blue/black-yellow, mounting type: NS 35/15

High-current terminal block - PTPOWER 35-3L-F - 3212072

High-current terminal block, connection method: Power-Turn connection, number of connections: 6, cross section:2.5 mm² - 35 mm², AWG: 12 - 2, width: 48 mm, height: 68.3 mm, color: gray, mounting type: direct screw connection

High-current terminal block - PTPOWER 35-3L/N-F - 3212073

High-current terminal block, connection method: Power-Turn connection, number of connections: 8, cross section:2.5 mm² - 35 mm², AWG: 12 - 2, width: 64 mm, height: 68.3 mm, color: gray/blue, mounting type: direct screw connection

73 Results

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close