Product list Neutral busbars

Filter

5 Results

Neutral busbar - NLS-CU 3/10 SN 1000MM - 0402174

Neutral busbar, width: 10 mm, height: 3 mm, DIN VDE 0611-4: 1991-02, material: Copper, Tin-plated

Neutral busbar - NLS-CU 3/10 SN 2000MM - 0402006

Neutral busbar, width: 10 mm, height: 3 mm, DIN VDE 0611-4: 1991-02, material: Copper, Tin-plated

Neutral busbar - NLS-CU 6/ 6 SN 1000MM - 0402161

Neutral busbar, width: 6 mm, height: 6 mm, material: Copper, Tin-plated

Equipotential busbar - S-FS (2,8X0,8) - 3191699

Potential busbar, with slotted 6.3/2.8 mm flat connectors, max. 40 A, brass, tin-plated, length: 1 m

Neutral busbar - NLS-CU 3/10 320MM 7X5,5 - 5406389

Neutral busbar, width: 10 mm, height: 3 mm, DIN VDE 0611-4: 1991-02, material: Copper, Tin-plated

5 Results
 

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close