Inline function terminal - IB IL DALI/MM-PAC - 2700605

Inline, DALI master, Multi-master-capable, integrated DALI power supply unit, safe electrical isolation, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connectors and marking fields

Price:

Overview

Technical data

Accessories

Downloads

Product Description

The terminal is designed for use within an Inline station.
It is a multi-master-capable DALI master and is used to control lights with DALI ballasts according to IEC 62386 (formerly IEC 60929).
Furthermore, the terminal supports multi-master operation for communication with Tridonic MSensors.
For integrated DALI bus supply, the terminal requires a 24 V DC supply. This can be implemented automatically via potential jumper UM or alternatively via connector 1.

Your advantages

  • DALI master with integrated DALI bus supply
  • Sends and receives 2 and 3-byte DALI commands
  • DALI supply can be switched off
  • Suitable for both single and multi-master operation
  • Safe electrical isolation of the DALI bus
  • DALI bus protected against unintentional connection of mains voltage (up to 250 V AC)
  • Communication via process data

Key Commercial Data

Orderkey 2700605
Packing unit 1 pc
Catalog page Page 150 (C-6-2019)
GTIN 4046356987103
Weight per Piece (excluding packing) 180.000 g
Custom tariff number 85389099
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
01952 681700
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close