Communication module - IB IL DALI-PAC - 2897910

Inline, DALI master, Extension for IB IL DALI/PWR-PAC, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connector and labeling field

Price:

Overview

Technical data

Accessories

Downloads

Product Description

The terminal is designed for use within an Inline station.
It represents a DALI master that can control up to 63 DALI ballasts.
The IB IL DALI-PAC is an extension terminal for the IB IL DALI/PWR-PAC.
Up to 3 IB IL DALI-PAC can be connected downstream of the IB IL DALI/PWR-PAC.

Your advantages

  • DALI master without integrated DALI bus supply
  • DALI bus protected against unintentional connection of mains voltage (up to 250 V AC)
  • Diagnostic and status indicators

Key Commercial Data

Orderkey 2897910
Packing unit 1 pc
Catalog page Page 150 (C-6-2019)
GTIN 4046356133074
Weight per Piece (excluding packing) 57.000 g
Custom tariff number 85389099
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
01952 681700
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close