lighting_landing

Solutions for lights and lighting systems

Connection technology, electronics housings, and surge protection

Wire modern LED PCBs efficiently and safely

pcb_led

Benefit from the advantages of the connectors of the PTSM series, optimised for LED applications and only 5mm high. Integrate multiple components in a confined space, e.g. on a PCB. This can save you a great deal of time during installation, thanks to the fast Push-in connection.

Connect flexible PCBs easily on site

flex_pcbs

With the new connectors of the PTF series, you can quickly and easily connect flexible LED PCBs. The white connectors can be integrated discretely into the application. Thanks to their flat design, they minimise unwanted shadows on the LED PCB.

Robust, internal wiring with industrial connectors

In luminaire construction, different elements such as drivers, modules, and surge protection are connected together. Components from different manufacturers are most commonly used here. Proven connectors, which are also used in industrial applications, are a suitable choice for efficient and reliable wiring.

Pluggable installation system for buildings and infrastructure

connector_lights

With IPD (Installation Power Distribution ), Phoenix Contact offers a device connection solution with the degree of protection IP67 that can withstand harsh conditions and features Push-in connection technology – without requiring any connectors. The power connection enables the use of wiring robots on the device side and the use of 3-position and 5-position cables up to 2.5 mm2 on the field side. IPD is based on established industry standards and is intended for use outside and in wet environments.

Robust connection technology for industrial and outdoor lighting

lighting_connector

High demands are placed on lighting concepts for harsh industrial environments and outdoor applications. For this reason, Phoenix Contact offers a comprehensive range of IP-protected circular connectors and installation systems. Use connectors and panel feed-throughs with screw, Push-in or IDC connection or choose pre-assembled cables.

Electronics housings for light controllers and building technology

circular_lights

Take advantage of the versatile housing range from Phoenix Contact for your lighting technology devices. From the BC series for installation distributors through cost-effective EH basic housings to robust ECS outdoor housings – the ideal housing is available for almost every application. In addition to numerous solutions for DIN rail mounting, products are also available for wall mounting.

Surge protection for LED lighting systems

surge_light_img

LED technology provides durable solutions for street and object lighting. Premature blackouts caused by surge voltages significantly reduce the savings potential of energy-saving LED lighting. This is often caused by ballasts which are sensitive to transient voltages. The dimensions of the LED protective devices allow them to be installed directly in the luminaire or the cable junction box. Thanks to the reinforced insulation, they can be readily used in protection class II LED applications.

Intelligent networking of public areas

iot_lights

These days, lighting infrastructures can be controlled in a variety of ways and perform functions that go far beyond conventional lighting technology. Able to communicate intelligently with one another, they act as IoT based data and information junctions in a smart city.

Need more information?

If you would like further information about our lighting solutions, one of our experienced engineers will contact you to arrange a suitable time to visit and discuss your needs in more detail.

Simply fill out the contact form by clicking on the button below.

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close