eds show

Visit us at Electronics Design Show


Location: Ricoh Arena, Coventry

Stand: M18

Dates: 18th-19th October 2017

Electronic Enclosures

electronic enclosures

Phoenix Contact offers a wide range of enclosures to protect your electronics from external influences.

UCS Series

The UCS Series is the ideal solution for embedded systems and can be used on a desktop, wall or DIN rail.

 

ECS Series

The ECS Series are robust field housings ideal for protecting electronics from dust, dirt and water. They have IP67 protections for harsh ambient conditions and can be mounted on a wall or mast.

 

RPI-BC

The RPI-BC housing has been designed specially to accommodate the Raspberry Pi computer.
The is a DIN rail or wall mountable enclosure that provides access to all the ports on the Raspberry Pi - including the USB ports, GPIO pins and SD card - without removing the lid.

Circular Connectors

hybrid connector

Save time and space by transmitting data, signal and power in a single connector. The hybrid connectors are suitable for a wide range of applications from communication interfaces to motor connections.  Hybrid connectors are available in M12, M23 and M40 designs.

Power Connectors

circular connector

Phoenix Contact’s power connectors are ideal for compact devices and drives.  M12 power circular connectors are protected against mismatching:

 

  • S-coded for AC supply up to 16 A/630 V
  • T-coded for DC supply up to 12 A/60 V
  • K-coded for AC supply up to 16 A/630 V
  • L-coded for DC supply up to 16 A/63 V
  • M-coded for AC supply up to 8 A/630 V

Device Connectors

device connector

SKEDD is an innovative PCB connector that can be mounted directly on to the PCB via plated-through holes. Mounting is tool free and an additional header is not required. Body-bound rivets ensure a reliable and vibration-resistant connection.  Single and double row options are available.

E-mobility

emobility

Phoenix Contact offers a wide range of solutions for the electric vehicle applications. Our charging systems and charging controllers can be used for both fast DC charging and conventional AC charging.  Our e-mobility software enables you to customise your charging infrastructure.

Request a meeting

If you would like to discuss any of our products or solutions in more detail, simply fill in the form below and one of our industry experts will be in touch to discuss your requirements further.

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close