Resistance/potiposition transducer - MINI MCR-2-POT-UI-PT - 2902017

Configurable potiposition transducer with plug-in connection technology for connecting potentiometers from 0 Ω ... 100 Ω to 0 kΩ ... 100 kΩ. Configurable via DIP switch or software. push-in connection technology, standard configuration

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Product Description

Configurable, 3-way isolated potentiometer measuring transducer with plug-in connection technology. The measured values are converted into a linear and freely adjustable current or voltage signal. You can configure the device using one of the free software solutions. Default settings can also be made directly on the device by simply using the DIP switches (see configuration table). If it is not possible to fully utilize the potentiometer range, you can specify the upper and lower potentiometer values in the software. The measuring transducer supports fault monitoring and NFC communication.

Logo Logo Logo Logo

Key Commercial Data

Orderkey 2902017
Packing unit 1 pc
Catalog page Page 90 (C-5-2019)
GTIN 4046356649568
Weight per Piece (excluding packing) 108.900 g
Custom tariff number 85437090
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
01952 681700
  • Create PDF
  • Recommend
  • Feedback