Communication module - IB IL DALI/PWR-PAC - 2897813

Inline, DALI master, integrated DALI power supply unit, safe electrical isolation, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connectors and marking fields

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Product Description

The terminal is designed for use within an Inline station.
It represents a DALI master that can control up to 63 DALI ballasts.
The IB IL DALI/PWR-PAC has an integrated DALI power supply unit. It can be extended with up to 3 additional IB IL DALI-PAC DALI masters.

Your advantages

  • Function blocks for PC Worx are available
  • Up to 64 DALI devices per master terminal
  • Protection of the DALI bus against accidental connection of the mains voltage (up to 250 V AC)
  • Indicators for diagnostics, transmission, and reception
  • Safe electrical isolation of the DALI bus

Key Commercial Data

Orderkey 2897813
Packing unit 1 pc
Catalog page Page 150 (C-6-2019)
GTIN 4046356133067
Weight per Piece (excluding packing) 286.000 g
Custom tariff number 85389091
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
01952 681700
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close