News Overview

Optimum lighting for the control cabinet with LED technology

10.11.2015

Class 400 and 600 PLD housing lights  

The integrated optics ensure optimum illumination of the control cabinet.

With LED technology and integrated optics, the new PLD housing lights from Phoenix Contact provide bright control cabinet illumination which is adapted to the environment, even down to the lowest area of the cabinet.

The lights are easy to install - no need for tools. The product range consists of two performance classes in addition to the cabling and mounting accessories. The class 600 lights have an AC wide range input and can be connected in series. They are switched on and off automatically via the integrated motion detector. A country-specific socket allows external devices to be operated even if the control cabinet is disconnected from the power supply. The compact class 400 lights are supplied with 24 V DC. A choice of three light lengths and the swiveling light window ensures a perfect fit with a range of control cabinet widths and control cabinet panel installation depths. The lights can also be connected in series and can either be switched on and off manually using the integrated switch or automatically via the upstream door position switch.


PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

More Information

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close