Back to overview

new

Mobile thermal transfer printer – easy marking on site with the app

The THERMOMARK GO mobile label printer and the MARKING system app
enable you to create labels for industrial identification directly on site. Simply design the markings on your smart device and send them to the printer. Benefit from flexibility in marking, whenever and wherever you need it.

Your advantages

  • Create labels for industrial identification on site: operate the mobile label printer entirely from your smart device
  • Marking made easy: the MARKING system app guides you through the marking process
  • The latest interfaces: connect to your smart device wirelessly via Bluetooth or NFC
  • Maximum scope of application: suitable for indoor and outdoor applications, plus pre-punched labels for greater flexibility

Main features

  • Printing method: thermal transfer printing
  • Material portfolio: pre-punched materials and continuous media in uniform cartridge system
  • Maximum printing width: 24 mm
  • Cutting unit: automatic full cut
  • Interfaces: Bluetooth, NFC, and USB
  • Operation: Android and iOS
  • Weight: 600 g


Back to overview

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
01952 681700