Back to overview

new

DC UPS with integrated power supply and USB interface

Supply DC loads reliably and save space with the new uninterruptible TRIO power supplies. An input grid is no longer necessary for startup. Connected industrial PCs can be shutdown easily via the integrated USB interface.

Your advantages

  • Space-saving: UPS module and power supply combined in one housing
  • Long buffer times, thanks to large selection of VRLA energy storage systems
  • USB interface for connection to superordinate controllers, such as industrial PCs
  • Startup from energy storage possible, even without mains input

Main features

  • Three versions: 5 A, 10 A, and 20 A
  • Push-in connection
  • Comprehensive signaling
  • Dynamic boost up to 150% for 5 s
  • Temperature range: -25°C to +70°C
  • Integrated USB interface


Back to overview

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

Configurators

Configure products and solutions for your individual application.

Power supplies and UPS

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close