Back to overview

Control cabinet sockets for worldwide use

The new EO sockets with different plug shapes are designed for international use in control cabinet and systems manufacturing. Additional functions such as LED displays, switches, fuses or circuit breakers expand the application possibilities.

Your advantages

  • Wide product range with over 150 variants
  • All regional variants for worldwide use
  • Space-saving, thanks to double-slotted variants
  • Integrated contact protection via shutter
  • Flexible installation, thanks to DIN rail mounting and direct mounting on the service interface

Main features

  • Pin connector patterns: D, CF, E, G, H, I, J, K, L, N, AB
  • Additional functions: LED display, switch, fuse, circuit breaker
  • Connection technology: Push-in and screw
  • Colors: gray and green
  • Connection cross sections up to 4 mm² (solid)
  • Nominal currents up to 20 A
  • Temperature: -20°C … +60°C

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close