Back to overview

Technical data

General

Housing materialMetal
Mounting typeDIN rail: 35 mm
Width77.60 mm
Height156.00 mm
Depth173.00 mm
Degree of protectionIP20 (evaluation unit), IP64 (sensor)
Ambient temperature (operation)-30°C ... 60°C
Permissible humidity (operation)30% ... 95% (non condensing)
Altitude4000 m, max.

Typical characteristics

OperationVia web interface
Maximum storable data records500
Supply voltage24 V DC ±4 V

Ethernet interface

Transmission speed10/100 Mbps
Connection methodRJ45

Fiber optic interface O/E module

Number of ports3
Connection methodB-FOC (ST®)

Remote indication contact

Switching functionN/C contact, 1-pos.
Switching pulse per event50 ms
Operating voltageMaximum Umax DC 60 V DC
Connection methodM12 D-encoded

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

Request Catalogues & Brochures

Order the latest information on products and technology to be sent directly to you.

Catalogue  Brochure Request
Order Now

Surge protection technology

Find out about the basics, applications, and standards.

Surge protection technology
Find out more

1.5 billion contacts like this

Push-in connection technology – only from Phoenix Contact.

Push-in connection technology
More information

Find a distributor

Find out more about Phoenix Contact's distribution partners in the UK

Find a distributor
Find a distributor

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close