Back to overview

Easy network startup and device monitoring: FL NETWORK MANAGER

FL Network Manager

Start up your network quickly and easily with the FL Network Manager software. The software provides support for the following steps:

  • Scanning an existing network
  • IP assignment and device configuration
  • Configuration file handling
  • Firmware update

Network scan – detect existing devices easily

Software interface for the network scan in the FL Network Manager  

Configurable scanning options in the FL Network Manager

In existing networks, the Network Manager can be used to read devices using various mechanisms. In addition to the typical method of searching an IP area, other mechanisms such as DCP or SNMP broadcast can be used.

The devices that are found are clearly displayed in a table view and can be included in the project with a click of the mouse.

IP assignment and device configuration

Software interface for changing the IP address in the FL Network Manager  

Changing the IP address in the FL Network Manager

Thanks to support for a wide range of IP assignment mechanisms (BootP, DHCP, DCP), you can implement IP address assignment with just a few clicks of the mouse for Industrial Ethernet devices as well as PROFINET and EtherNet/IP™ components. IP address assignment can also be planned with the aid of device MAC addresses.

The network components that you have integrated in your project can be configured in detail. Furthermore, typical parameters such as the IP address, subnet mask, gateway address, and device name can be conveniently modified in a table overview.

Easy handling of configuration files

Software interface for device configuration in the FL Network Manager  

Uploading the device configuration using the FL Network Manager

For quick device replacement or backup, configuration files can be simultaneously downloaded from multiple devices with just a few clicks of the mouse. The files are stored with the IP address and time stamp, enabling quick and easy assignment and revision management.

It also takes just a few clicks of the mouse to download the configuration files to the devices:

  1. Select the relevant devices
  2. Select the “Download configuration file to device” function
  3. Select the file for each device from the directory and start them all with just one click

Multi-firmware update

Software interface for multi-device firmware update  

Selecting the files for firmware update using the FL Network Manager

With the Network Manager, you can update all devices at the same time with just a few clicks of the mouse. The software provides all the necessary functions, which means that no additional tools are required.

  1. Select the devices
  2. Select the firmware files
  3. Start the update for all devices in parallel

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close